Decentralizovaná bezpečnostní technologie pro modulární výrobu [EN]
AWL-Techniek is a company offering scalable safety technology directly on the modules of its M-Line machine platform – implemented with Turck's IP67 IO-Link and safety I/O concept
AWL-Techniek's M-Line series makes it a trailblazer in the modularization of production lines. Turck was able to optimally support the Dutch machine builder with a decentralized safety concept with IP67 protection. The combination of IO-Link and hybrid safety I/O block modules saves a lot of wiring work because the entire safety architecture can be installed outside of the control cabinet.
The consistent galvanic isolation of the sensor and actuator voltage enables the decentralized safety disconnection of actuator groups on the I/O hubs with IO-Link. The binary interface supplies valuable diagnostic data for Lyla, AWL's dashboard solution for displaying and evaluating the data. The project proves how modular machine construction can create flexibility and shorten lead and commissioning times.
Frameworks create flexibility and save costs
AWL’s M-Line represents a modular product series as well as standing for “line” as in “production line” in which the individual modules are combined. The basis of each module is the rectangular steel frame. Three central module types were defined from which the M-Line is to be built: an operator module, in which a worker can insert components and start processes, an indexer module, which consists of turntables or other devices for handling the workpieces, and a process module, which processes workpieces, such as with welding robots or machine tools.
The aim: an empty control cabinet
AWL benefited here from Turck's Ethernet multiprotocol technology for I/O modules. It enables the manufacturer to use identical IO block modules in each M-Line module – regardless of whether the customer prefers a Profinet or an Ethernet/IP controller. “We wanted as many standardized components as possible and also a largely standardized control cabinet. Ideally, we will one day just have a PLC and a power supply unit in the control cabinet,” hardware engineer Jasper van Kooij announced. We haven't got there yet but there is already a lot of air in the control cabinet of the AWL modules.
Impressive IP67 IO-Link safety I/O concept with scalable safety technology
AWL was impressed by Turck's concept of a modular IP67 IO-Link safety solution: The core of the solution is the TBPN hybrid safety I/O module. This comes with an integrated safety controller which can talk to the PLC via PROFIsafe over Profinet. The module is provided with four safety I/Os, two conventional digital I/Os and two IO-Link ports. The TBSB safety disconnection box, which safely switches off the actuator voltage V2 in a serious situation, is connected to one of the safety I/Os. The power supply for all modules runs likewise via the safety disconnection box. This ensures that no actuator is supplied with power, for example, in the event of an emergency stop and nothing can move anymore in the machine. The sensors remains active as these are fed via V1. In this way the machine is always visible in the controller.
Galvanic isolation of sensor/actuator voltage
The digital sensors and actuators of the welding cap cutters is connected to I/O hubs, which in turn communicate with Turck's TBEN-L-8IOL IO-Link master. The IP67 block provides four IO-Link ports in accordance with the Class A and four in accordance with the Class B standard. This separates the voltage for the sensors (V1) from the actuators (V2). In this way the safe disconnection of the power supply is ensured also via IO-Link. AWL had already used Turck's TBIP module in similar projects in the USA. It has a similar hardware design to TBPN, although it is intended for EtherNet/IP and CIP-Safety communication.
IO-Link boosts standardization
The use of the IP67 solution including safety and I/O hubs with IO-Link saves AWL a lot of wiring work. For the Dutch machine builder, another reason was the fact that the bidirectional interface boosts the standardization of the M-Line. The safe signal transfer via three-wire cables eliminates the need for specially shielded cable types and special cables. IO-Link also ensures higher availability of the machine: The Lyla dashboard system is part of the M-Line. This collects the data of different machines, evaluates it and thus monitors the operation and performance of the machine. This is also possible through the use of diagnostic data via IO-Link.
Více informací:
- Video – TBPN a TBIP: Hybridní I/O moduly pro bezpečnostní aplikace IP67
- Stručný přehled: Nejlepší krok - Decentralizovaná bezpečnostní technologie
- Odkaz na produkt: Multiprotokolový IO-Link Master modul TBEN-L5-8IOL
- Odkaz na produkt: Hybridní bezpečnostní I/O modul TBPN
- Odkaz na produkt: Bezpečnostní odpínač TBSB
- Odkaz do produktové skupiny – I/O hub TBIL
- Stáhnout celý článek [EN] – more21951e [PDF, 0,85 MB]
- Automobilový průmysl
- Modulární flexibilita a bezpečnost při výrobě filtrů
- Chytrý kabel zabraňuje výpadkům stroje
- Indukční vazba zajišťuje přesný posuv materiálu
- Řízení montáží s přímým připojením MES
- Detekce karoserie v automobilové výrobě
- Spolehlivá detekce výrobních palet ve výrobě automobilů
- Bezchybné zpracování objednávek JIS pro nárazníky
- Laserový senzor detekuje lesklé plechové válce při výrobě baterií
- Režim RFID bus zajišťuje kvalitu lithium-iontových baterií
- Měření hladiny v ponorné lakovací lince
- Kontrola hladiny v centrálním mazacím systému
- Zajištění kvality lepicího robota
- Snímač úhlu náklonu urychluje vyrovnání plošiny
- Řízení motoru s monitorováním stavu
- Hybridní modul IP67 zpracovává bezpečnostní signály
- Decentralizovaná kontrola chladicí stanice
- Robotické svařovací buňky propojené Ethernetem
- Monitorování chladícího obvodu na svařovacích svorkách
- Sledování průtoku v bubnových myčkách
- Měření tloušťky plechu
- Sledování stavu motorů
- Hlídání hladiny v cloudu
- Lisovna – Identifikace nástrojů
- Karosárna
- Lakovna – Identifikace vozíku
- Závěrečná montáž
- Hnací ústrojí
- Zabezpečení prostoru pro robotické buňky
- Detekce jednotlivých výrobků pomocí UHF RFID
- Dodávka chladicí emulze ve strojních nástrojích
- Lisovna – Řízení hydraulického tlaku
- Měření procesního tlaku na nůžkových zvedácích
- Inspekce svařovacích hrotů v automobilovém průmyslu
- Svařovací stance s ručním zakládáním
- Detekce černých součástí na černých dveřích
- Detekce střešního okna automobilu
- Detekce z velké vzdálenosti při výrobě automobilu
- Detekce gumové podložky na bloku motoru
- Detekce správné pozice bloku motoru
- Detekce elektrovozidel
- Detekce vozidel v automatické myčce
- ÚSPĚŠNÉ APLIKACE
- Řešení RFID pro sběr dat ve výrobě statorů
- Automatizace a řízení plnicích stanic vodíku
- Modulární zařízení pro flexibilní a efektivní výrobu
- Laser Sensor Detects Black Bumpers in Assembly Cell
- Decentralizovaná bezpečnostní technologie pro modulární výrobu [EN]
- Modulární dopravníkový systém
- RFID and I/O modules for Safe Tool Changes
- RFID Guides AGV in Suspension Production
- Výroba tlumičů využívá rozdělovače IO-Link
- Identifikace nosiče obrobků při výrobě větracího systému
- Detekce přivařených matic
- Sledování pomocí RFID
- RFID v motorárně
- Výroba nárazníků s identifikací
- Řešení pro lakovnu
- Senzory do svařoven a na montážní linky
- Úhlové senzory pro montážní systémy
- Identifikace nástrojů
- Pick-to-Light pro montáž
- RFID identifikace vstřikovacích trysek
- RFID v karosárně
- IO-Link ulehčuje výrobu různých převodovek
- Chemický průmysl
- I/O systém excom umožňuje bezpečné zkapalňování vodíku
- Decentralizovaná automatizace v Ex prostředí
- RFID kontrola trubkových spojení v Ex oblasti
- Přivedení signálů do velínu pomocí ethernetu
- Automatizace modulárních zařízení v prostředí s nebezpečím výbuchu využívající ethernet
- Oddělení signálů v modulárních buňkách v Ex prostředí
- Detekce ježků
- Vzdálené I/O rozhraní
- Snadné připojení polní instrumentace
- Zpracování signálu pomocí systémových I/O v rozvaděči
- Oddělení a zpracování signálu v řídícím rozvaděči
- Identifikace připojení hadic
- Efektivní monitorování stavu rozvaděčů
- Monitorování čtvrtotáčkového aktuátoru
- Plánování a montáž systémových řešení
- Úspěšné aplikace
- Monitor rozváděče pro přenos dat o stavu
- Záznam naplnění sila v reálném čase díky technologii Sensor-to-Cloud
- Efektivní chlazení průmyslových pecí pomocí snímačů průtoku FS+ společnosti Turck
- I/O System Excom Creates Space in the I&C Rooms
- RFID v zóně 2 a 22
- Efektivní řízení testování
- Jiskrově bezpečná komunikace
- Společný systém řízení procesu
- Vzdálené vstupy/výstupy v prostředí s nebezpečím výbuchu
- Poloha dvojitého ventilu
- Flexibilita díky sběrnici
- Asset Management se vzdálenými vstupy/výstupy
- Correct Positioning with RFID in Carbid Production
- Fast conversion in restricted space
- Energetický průmysl
- Kapacitní senzor detekuje hladinu v peletovém topném systému
- Systém RFID identifikuje nosiče solárních článků
- Decentralizovaný I/O systém pro nebezpečné oblasti na čerpacích stanicích H2
- Decentralizované řešení I/O v Ex zóně pro čerpací stanici H2
- I/O modul usnadňuje nastavení a mobilní použití zkušebního stanoviště palivových článků
- Polohování rotoru větrné elektrárny
- I/O v IP67 při těžbě uhlí
- UHF RFID Identifies Switch Gear
- Vzdálené I/O v bioplynové stanici
- Potravinářský průmysl
- Sledování pomocí RFID snižuje plýtvání potravinami při výrobě zmrzliny
- Senzor monitorování stavu automatizuje ovládání klimatizace
- Kontrola stavu rozvaděčů
- Sledování prostředí ve skladovacích prostorách
- Hlídání tloušťky těsta při válcování
- Identifikace nádob na potraviny
- Kontrola nádob
- Detekce polohy ventilu
- Detekce potrubních kolen
- Identifikace forem na čokoládu
- Úspěšné aplikace
- Cloudová údržba parních generátorů
- Podpora RFID umožňuje sledování a dohledávání ve výrobě potravin
- Obilný mlýn
- Decentralizované řídicí moduly v chladírně
- Sledovatelnost výroby v závodě na zpracování masa pomocí RFID
- Bezkontaktní rotační senzor ve výrobě brambor
- UHF RFID v distribučním centru na potraviny
- RFID pro výrobu čokolády
- Vstupy/výstupy pro potravinářské zařízení
- Vzdálené vstupy/výstupy pro lihovar
- RFID a tlakové nádoby
- Přehledná výroba čokolády
- Napájecí zdroje v IP67 pro dopravníky
- Identifikace ve skladu potravin
- Detekce lahví pomocí kamery
- Detekce chlazené snídaně na vícepruhovém dopravníku
- Logistika
- Tunel UHF RFID pro identifikaci zboží na dopravních pásech
- Předcházení uvíznutí zásilek v logistickém centru
- Kontrola výšky a 3D prostorové monitorování autonomních vysokozdvižných vozíků
- Decentralizované řízení dopravníkových modulů
- Sledování pytlů Big Bag pomocí RFID
- Detekce vzdálenosti u kontejnerových jeřábů
- Řízení přístupu do chráněných oblastí
- Decentralizovaný muting elektricky citlivých ochranných zařízení
- Blokové I/O moduly ovládají válečkové dopravníkové moduly
- Kontrola nádob
- Rychlá detekce tagů ve skladových branách
- Detekce jednotlivých výrobků pomocí UHF RFID
- Prediktivní údržba na dopravníkových pásech
- Detekce přepravních kontejnerů
- Detekce hladiny v nádobách
- Identifikace kryokontejnerů
- Identifikace mobilních kontejnerů pomocí ručních zařízení
- Identifikace nádob na potraviny
- Tier 1 – Identifikace nárazníku
- Sledování stavu ve skladovacích prostorách
- Ochrana proti kolizi na kontejnerových nakladačích
- Úspěšné aplikace
- Efektivní vychystávání objednávek pomocí systému Pick-to-Light
- Efektivní řešení pro digitalizaci dopravníkové techniky
- Logistika: RFID snižuje chybovost o 99 procent
- RFID: návratnost investic dosažena po třech zabráněných chybách při doručování
- Spolehlivé řízení AGV pomocí kompletního řešení založeného na senzorech
- Efektivní navigace nákladních vozidel v omezeném manévrovacím prostoru
- Udržitelné sledování RTI díky RFID
- Řešení RFID pro bezchybnou logistiku materiálu
- RFID s režimem HF bus usnadňuje skladování osiva
- Pick-by-Light zrychluje manuální logistiku o více než 60 procent
- Řešení Pick-by-light usnadňuje montážní procesy
- RFID umožňuje bezobslužný obchod na velké stavbě
- I/O a bezpečnostní moduly zvyšují propustnost v intralogistice
- Sledování zásilek surovin
- Řešení sledování na bázi RFID pro minimalizaci chyb při nakládání
- Sledování příchozího a odchozího materiálu pomocí RFID
- Decentralizované UHF RFID řešení
- Bezkontaktní rotační senzor ve výrobě brambor
- Decentralizované řídicí moduly v chladírně
- Řízení rychlosti pomocí radarového senzoru QT50
- Napájecí zdroje v IP67 pro dopravníky
- Modulární dopravníkový systém
- RFID řešení pro sklad
- RFID Guides AGV in Suspension Production
- RFID identifikuje léčiva
- UHF RFID v distribučním centru na potraviny
- Autonomní parkovací asistence pro nákladní automobily
- Mobilní zařízení
- Detekce zvířat a objektů na kombajnu
- Senzor monitorování stavu automatizuje ovládání klimatizace
- Automatická kompenzace sklonu
- Distribuční kabely pro mobilní postřikovače
- Měření úhlu na postřikovači
- Sledování toku materiálu na kombajnu
- Určení úhlu ramene
- Osvětlení pracovního prostoru na požárních vozech
- Dvouosé měření náklonu na kombajnu
- Ochrana proti kolizi na kontejnerových nakladačích
- ÚSPĚŠNÉ APLIKACE
- Řešení RFID s chytrými vysokozdvižnými vozíky v automobilové výrobě
- Bezpečná údržba zavlažovacích a odvodňovacích čerpadel na dálku
- Řízení přístupu pomocí RFID systému
- Selektivní sklízeč chřestu
- Měření polohy pomocí RFID a rotačního snímače
- Regulace rychlosti pomocí radarového senzoru QT50R
- I/O moduly na super jachtě
- Enkodér bez opotřebování na bagrovací lodi
- I/O pro snížení prašnosti
- Chlazení měničů
- Rychlé rozpojení
- Automatizační řešení pro extrémní zimu
- Vzdálené vstupy/výstupy pro jeřáby
- Robustní zvedání těžkých kovů
- Snímání polohy vozíku horské dráhy
- Mobilní strojní zařízení
- Přesné nastavení výšky
- Snímání kritického úhlu
- Úhlový senzor detekuje plošinu
- Ropa a plyn
- Balící průmysl
- Decentralizovaná RFID kontrola balení
- Identifikace tiskových barevných kazet
- Spolehlivý provoz strojů
- Kontrola nádob
- Sledování víček na plnících linkách
- Sledování výměnných procesů
- Identifikace testovaných lahví
- Hlídání množství kávových zrn
- Detekce hladiny v nádobách
- Detekce přepravních kontejnerů
- Úspěšné aplikace
- Farmaceutický průmysl
- End-to-End sledování vzorků pomocí RFID
- RFID kontrola trubkových spojení v Ex oblasti
- Decentralizovaná kontrola balení
- Automate Modular Skids
- Farmaceutické výrobní moduly s decentralizovanou I/O technologií
- Oddělení signálů v modulárních buňkách v Ex prostředí
- Řízení ventilů
- Sledování čtvrtotáčky aktorů
- Detekce potrubních kolen
- Vzdálené I/O signály
- Plánování a konstrukce dopravníků
- Snadné připojení senzorů
- Identifikace kryokontejnerů
- Identification of Mobile Containers
- Identifikace mobilních kontejnerů pomocí ručních zařízení
- Identifikace hadicových přípojek pro prekurzory
- Identifikace připojení hadic v sterilních prostorech
- Identifikace připojení hadic v EX zóně 1
- Identifikace velkých pytlů a bioreaktorů
- Identification of Single-Use Applications
- Úspěšné aplikace
- Polovodičový průmysl
- Ověření elektronického značení
- Počítání integrovaných obvodů
- Kontrola dvou čárových kódů
- Kompaktní bezpečnostní řízení
- Zabezpečení malých přístupových bodů
- Detekce lepidla na sestavě desek plošných spojů
- Detailní inspekce mobilních elektronických zařízení
- Kontrola čipů v přepravních pouzdrech
- Přítomnost a orientace čipů umístěných v zásobnících
- Detekce pevných disků
- Multiproduktová světlem naváděná montážní stanice
- Indikace FOUP procesů
- Ochrana malých přístupových bodů
- Success Stories
Select Country
Turck worldwide