Tel.: 495 518 766 | Email: turck-cz@turck.com

Nové produkty

Inductive Coupling - NIC_EN

Turck's new NIC series transfers data and up to 12 Watts of power without contact. The inductive couplers of the NIC series consist of a primary and a secondary unit and can be connected as simply as a plug connection. They transmit 12 Watts of power across a 7 millimeter air interface. The diagnostic function detects the presence of the secondary unit as well as any metal objects in the air gap. With a tolerated angle offset up to 15 degrees and a parallel offset up to 5 millimeters, the couplers can also be fitted in restricted and non-standard mounting locations.

Zpět

Select Country

Turck worldwide